ZHCSEP1D January 2016 – May 2021 TPS61194
PRODUCTION DATA
The TPS61194 supports input voltage range from 4.5 V to 40 V. Device internal circuitry is powered from the integrated LDO.
The TPS61194 uses a simple four-wire control: