ZHCSKR9A January 2020 – March 2020 TPS59603-Q1
PRODUCTION DATA.
Figure 17 above shows the primary current loops in each phase, numbered in order of importance.
The most important loop to minimize the area of is loop 1, the path from the input capacitor through the high and low-side FETs, and back to the capacitor through ground.
Loop 2 is from the inductor through the output capacitor, ground, and Q2. The layout of the low-side gate drive (Loops 3a and 3b) is important. The guidelines for the gate drive layout are: