ZHCSKR9A January 2020 – March 2020 TPS59603-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | VDD | 4.5 | 5 | 5.5 | V |
PWM, SKIP | –0.1 | 5.5 | |||
Output voltage | BST | –0.1 | 34 | V | |
BST to SW; DRVH to SW | –0.1 | 5.5 | |||
SW | –1 | 28 | |||
DRVL | –0.1 | 5.5 | |||
Ground pins | GND to PAD | –0.1 | 0.1 | V | |
Operating junction temperature, TJ | –40 | 125 | °C |