ZHCSKR9A January 2020 – March 2020 TPS59603-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD INPUT SUPPLY | ||||||
ICC | Supply current (operating) | VSKIP = VVDD or VSKIP = 0 V,
PWM = High |
160 | 600 | µA | |
VSKIP = VVDD or VSKIP = 0 V,
PWM = Low |
250 | |||||
VSKIP = VVDD or VSKIP = 0 V,
PWM = Float |
130 | |||||
VSKIP = Float | 8 | |||||
VDD UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VUVLO | UVLO threshold | Rising threshold | 4.19 | V | ||
Falling threshold | 3.65 | |||||
VUVHYS | UVLO hysteresis | 0.2 | V | |||
PWM AND SKIP I/O SPECIFICATIONS | ||||||
RI | Input impedance | Pullup to VDD | 1.7 | MΩ | ||
Pulldown (to GND) | 800 | kΩ | ||||
VIL | Low-level input voltage | 0.6 | V | |||
VIH | High-level input voltage | 2.70 | V | |||
VIHH | Hysteresis | 0.2 | V | |||
VTS | Tri-state voltage | 1.3 | 2.0 | V | ||
tTHOLD(off1) | Tri-state activation time (falling) PWM | 60 | ns | |||
tTHOLD(off2) | Tri-state activation time (rising) PWM | 60 | ns | |||
tTSKF | Tri-state activation time (falling) SKIP | 1 | µs | |||
tTSKR | Tri-state activation time (rising) SKIP | 1 | µs | |||
t3RD(PWM) | Tri-state exit time PWM | 100 | ns | |||
t3RD(SKIP) | Tri-state exit time SKIP | 50 | µs | |||
HIGH-SIDE GATE DRIVER (DRVH) | ||||||
tR(DRVH) | Rise time | DRVH rising, CDRVH = 3.3 nF; 20% to 80% | 30 | ns | ||
tRPD(DRVH) | Rise time propogation delay | CDRVH = 3.3 nF | 40 | ns | ||
RSRC | Source resistance | Source resistance,
(VBST– VSW) = 5 V, high state, (VBST – VDRVH) = 0.1 V |
2 | 4 | Ω | |
tF(DRVH) | Fall time | DRVH falling, CDRVH = 3.3 nF | 8 | ns | ||
tFPD(DRVH) | Fall-time propagation delay | CDRVH = 3.3 nF | 25 | ns | ||
RSNK | Sink resistance | Sink resistance,
(VBST – VSW) forced to 5 V, low state (VDRVH – VSW) = 0.1 V |
0.5 | 1.6 | Ω | |
RDRVH | DRVH to SW resistance(1) | 100 | kΩ | |||
LOW-SIDE GATE DRIVER (DRVL) | ||||||
tR(DRVL) | Rise time | DRVL rising, CDRVL = 3.3 nF; 20% to 80% | 15 | ns | ||
tRPD(DRVL) | Rise time propagation delay | CDRVL = 3.3 nF | 35 | ns | ||
RSRC | Source resistance | Source resistance, (VVDD–GND) = 5 V,
high state, (VVDD – VDRVL) = 0.1 V |
1.5 | 3 | Ω | |
tF(DRVL) | Fall time | DRVL falling, CDRVL = 3.3 nF | 10 | ns | ||
tFPD(DRVL) | Fall-time propagation delay | CDRVL= 3.3 nF | 15 | ns | ||
RSNK | Sink resistance | Sink resistance, (VVDD– GND) = 5 V,
low state, (VDRVL – GND) = 0.1 V |
0.4 | 1.6 | Ω | |
RDRVL | DRVL to GND resistance(1) | 100 | kΩ | |||
GATE DRIVER DEAD-TIME | ||||||
tR(DT) | Rising edge | 0 | 20 | 40 | ns | |
tF(DT) | Falling edge | 0 | 10 | 25 | ns | |
ZERO CROSSING COMPARATOR | ||||||
VZX | Zero crossing offset | SW voltage rising | –2.25 | 0 | 2.00 | mV |
BOOTSTRAP SWITCH | ||||||
VFBST | Forward voltage | IF = 10 mA | 120 | 240 | mV | |
IRLEAK | Reverse leakage | (VBST – VVDD) = 25 V | 2 | µA | ||
RDS(on) | On-resistance | 12 | 24 | Ω |