ZHCSKR9A January 2020 – March 2020 TPS59603-Q1
PRODUCTION DATA.
The UVLO comparator evaluates the VDD voltage level. As VVDD rises, both DRVH and DRVL hold actively low at all times until VVDD reaches the higher UVLO threshold (VUVLO_H). Then, the driver becomes operational and responds to PWM and SKIP commands. If VDD falls below the lower UVLO threshold (VUVLO_L = VUVLO_H – Hysteresis), the device disables the driver and drives the outputs of DRVH and DRVL actively low. Figure 13 shows this function.
CAUTION
Do not start the driver in the very low power mode (SKIP = Tri-state).