ZHCSGO0A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
On_OFF | 0 | OPMARGIN<3:0> | 0 | 0 | |||
R/W | R/W | R/W | R | R |
RLEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ON_OFF | R/W | 0 | 0: Turn off switching converter (if CMD=1) 1: Turn on switching converter (if CMD=1), and also enable VOUT Margin function |
6 | R | 0 | ||
5:2 | OPMARGIN<3:0> | R/W | 0 | 00xx: Turn off VOUT Margin function 0101: Turn on VOUT Margin Low and Ignore Fault 0110: Turn on VOUT Margin Low and Act On Fault 1001: Turn on VOUT Margin High and Ignore Fault 1010: Turn on VOUT Margin High and Act On Fault |
1 | R | 0 | ||
0 | R | 0 |