ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PROTECTION | ||||||
VOVTRKA | Channel A Tracking OV Fault Threshold ( Offset with respect to output voltage target including VDROOP ) | Programmable Range (2) | 32 | 448 | mV | |
Resolution | 32 | mV | ||||
Accuracy (all settings) | -16 | 16 | mV | |||
VOVTRKB | Channel B Tracking OV Fault Threshold ( Offset with respect to output voltage target including VDROOP ) | Programmable Range (2) | 32 | 448 | mV | |
Resolution | 32 | mV | ||||
Accuracy (all settings) | -20 | 20 | mV | |||
VOVFIXA | Channel A Fixed OV Fault Threshold | Programmable Range (2) | 0.6 | 3.7 | V | |
Resolution | 0.1 | V | ||||
Accuracy (VOVFIX < 3.6 V) | -50 | 50 | mV | |||
Accuracy (VOVFIX ≥ 3.6 V) | -65 | 65 | mV | |||
VOVFIXB | Channel B Fixed OV Fault Threshold | Programmable Range (2) | 0.6 | 3.7 | V | |
Resolution | 0.1 | V | ||||
Accuracy (VOVFIX < 3.6 V) | -50 | 50 | mV | |||
Accuracy (VOVFIX ≥ 3.6 V) | -65 | 65 | mV | |||
VOVPB-A | Pre-biased OVP Channel A threshold (1) | 3.7 | V | |||
VOVPB-B | Pre-biased OVP Channel B threshold (1) | 3.7 | V | |||
VOVW-A | Channel A Tracking OV Warning Threshold (Offset with respect to output voltage target including VDROOP) | Programmable Range (2) | 16 | 448 | mV | |
Resolution | 8 | mV | ||||
Accuracy (all settings) | -12 | 12 | mV | |||
VOVW-B | Channel B Tracking OV Warning Threshold (Offset with respect to output voltage target including VDROOP) | Programmable Range (2) | 24 | 448 | mV | |
Resolution | 8 | mV | ||||
Accuracy (all settings) | -23 | 23 | mV | |||
VUVW-A | Channel A UV Warning Threshold ( Offset with respect to output voltage target including VDROOP ) | Programmable Range (2) | -16 | -448 | mV | |
Resolution | 8 | mV | ||||
Accuracy (all settings) | -11 | 11 | mV | |||
VUVW-B | Channel B UV Warning Threshold ( Offset with respect to output voltage target including VDROOP ) | Programmable Range (2) | -8 | -448 | mV | |
Resolution | 8 | mV | ||||
Accuracy (all settings) | -22 | 22 | mV | |||
VUVF-A | Channel A Tracking UV Fault Threshold ( Offset with respect to output voltage target including VDROOP ) | Programmable Range (2) | 32 | 448 | mV | |
Resolution | 32 | mV | ||||
Accuracy (all settings) | -16 | 16 | mV | |||
VUVF-B | Channel B Tracking UV Fault Threshold ( Offset with respect to output voltage target including VDROOP ) | Programmable Range (2) | 32 | 448 | mV | |
Resolution | 32 | mV | ||||
Accuracy (all settings) | -21 | 21 | mV | |||
tDLY(UVF) | Deglitch Time for Triggering UV Fault (1) | VOUT_UV_FAULT_RESPONSE[2:0] = x00b | 4 | µs | ||
VOUT_UV_FAULT_RESPONSE[2:0] = x01b | 8 | µs | ||||
VOUT_UV_FAULT_RESPONSE[2:0] = x10b | 12 | µs | ||||
VOUT_UV_FAULT_RESPONSE[2:0] = x11b | 16 | µs | ||||
IOCP-A | Channel A Overcurrent Protection Threshold | Programmable Range (2) | 1 | 1023 | A | |
Resolution | 1 | A | ||||
Accuracy (11 phase, IOCP ≤ 135 A) | -7 | 7 | A | |||
Accuracy (11 phase, IOCP > 135 A) | -4 | 4 | % | |||
IOCP-B | Channel B Overcurrent Protection Threshold | Programmable Range (2) | 1 | 1023 | A | |
Resolution | 1 | A | ||||
Accuracy (4 phase, IOCP ≤ 75 A) | -3 | 3 | A | |||
Accuracy (4 phase, IOCP > 75 A) | -3 | 3 | % | |||
IOCW-A | Channel A Overcurrent Warning Threshold | Programmable Range (2) | 1 | 1023 | A | |
Resolution | 1 | A | ||||
Accuracy (11 phase, IOCW ≤ 135 A) | -7 | 7 | A | |||
Accuracy (11 phase, IOCW > 135 A) | -4 | 4 | % | |||
IOCW-B | Channel B Overcurrent Warning Threshold | Programmable Range (2) | 1 | 1023 | A | |
Resolution | 1 | A | ||||
Accuracy (4 phase, IOCW ≤ 75 A) | -3 | 3 | A | |||
Accuracy (4 phase, IOCW > 75 A) | -3 | 3 | % | |||
TOTF | Over-temperature Fault threshold | Programmable Range | 90 | 160 | °C | |
Resolution | 1 | °C | ||||
Accuracy (all settings) | -3 | 3 | °C | |||
TOTW | Over-temperature Warning threshold(1) | Programmable Range | 90 | 160 | °C | |
Resolution | 10 | °C | ||||
Accuracy (all settings) | -3 | 3 | °C | |||
VIOVF | Input over-voltage fault threshold | Programmable Range | 4 | 18 | V | |
Resolution | 1 | V | ||||
Accuracy | -2 | 2 | % | |||
VIOVW | Input over-voltage warning threshold | Programmable Range | 4 | 18 | V | |
Resolution | 1 | V | ||||
Accuracy | -2 | 2 | % | |||
VIUVW | Input under-voltage warning threshold | Programmable Range | 4.25 | 11.5 | V | |
Resolution | 0.25 | V | ||||
Accuracy (all settings) | -0.25 | 0.25 | V | |||
VIUVF | Input under-voltage fault threshold | Programmable Range | 4.0 | 11.25 | ||
Resolution | 0.25 | |||||
Accuracy (all settings) | -0.25 | 0.25 | V | |||
tIUVF | Input Under-Voltage Fault Response Time (1)
Time from VIN < VIUVF to converter shutdown |
VIN_UV_FAULT_RESPONSE = 80h Shutdown immediately, do not restart |
300 | µs | ||
IIOCF | Input over-current fault threshold | Programmable Range | 4 | 128 | A | |
Resolution | 4 | A | ||||
Accuracy (all settings) | -3.5 | 3.5 | A | |||
IIOCW | Input over-current warning threshold | Programmable Range | 4 | 128 | A | |
Resolution | 4 | A | ||||
Accuracy (all settings) | -4 | 4 | A | |||
tHICCUP | Hiccup Wait Time (1)
Applies only to HICCUP fault responses |
USER_DATA_11[15:14] = 00b | 5 | ms | ||
USER_DATA_11[15:14] = 01b | 10 | ms | ||||
USER_DATA_11[15:14] = 10b | 25 | ms | ||||
USER_DATA_11[15:14] = 11b | 50 | ms | ||||
VPSFLT | ATSEN/BTSEN pin voltage causing Power stage fault (TAO HIGH) | 2.6 | V | |||
ATSEN/BTSEN pin voltage clearing Power stage fault (TAO HIGH) | 2.4 | V | ||||
ATSEN/BTSEN pin voltage hysteresis for Power stage fault (TAO HIGH) | 0.2 | V |