ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | F5h |
Transaction Type: | Write Byte / Read Byte |
Data Format: | Unsigned Binary (1 bytes) |
Paged / Phased: | No / No |
Reset Value: | 00h |
Updates Allowed: | On-the-fly (Auto-increments with USER_NVM_EXECUTE access) |
Supported Values: | 00h to 08h |
Description: | Used for batch-loading of NVM data via PMBus. |