ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 80h |
Transaction Type: | Write Byte / Read Byte |
Data Format: | Unsigned Binary (1 byte) |
Paged / Phased: | Yes / No |
Reset Value: | Current Status |
Updates Allowed: | On-the-fly |
Supported Bits: | POR, EXT, VR SETTLE, PH ERR, PS FLT |
Description: | Returns one data byte with information about manufacturer-defined warnings and faults. |