ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 59h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = -2) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 4.00 to 11.25 V in 0.25 V steps |
Description: | Sets the value, in Volts, of the input voltage that causes an input undervoltage fault. |