ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 1Bh (with CMD byte = 80h) |
Transaction Type: | Write Word / Block-Write-Block-Read Process Call |
Data Format: | Unsigned Binary (1 byte) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | One mask bit for each supported status bit |
Description: | SMBALERT_MASK bits for the STATUS_MFR command. |