ZHCS610D December 2011 – December 2021 TPS28225-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
UNDER VOLTAGE LOCKOUT | ||||||
Rising threshold | VPWM = 0 V | 3.2 | 3.5 | 3.8 | V | |
VPWM = 0 V, TA = 25°C | 3.5 | |||||
Falling threshold | VPWM = 0 V | 2.7 | V | |||
VPWM = 0 V, TA = 25°C | 3 | |||||
Hysteresis | TA = 25°C | 0.5 | V | |||
BIAS CURRENTS | ||||||
IDD(off) | Bias supply current | VEN/PG = low, PWM pin floating, TA = 25°C |
350 | μA | ||
IDD | Bias supply current | VEN/PG = high, PWM pin floating, TA = 25°C |
500 | μA | ||
INPUT (PWM) | ||||||
IPWM | Input current | VPWM = 5 V, TA = 25°C | 185 | μA | ||
VPWM = 0 V, TA = 25°C | –200 | μA | ||||
PWM 3-state rising threshold(2) | TA = 25°C | 1 | V | |||
PWM 3-state falling threshold | VPWM PEAK = 5 V | 3.4 | 4 | V | ||
VPWM PEAK = 5 V, TA = 25°C | 3.8 | |||||
tHLD_R | 3-state shutdown hold-off time | TA = 25°C | 250 | ns | ||
TMIN | PWM minimum pulse to force UGATE pulse | CL = 3 nF at UGATE, VPWM = 5 V | 30 | ns | ||
ENABLE/POWER GOOD (EN/PG) | ||||||
Enable high rising threshold | PG FET OFF | 2.1 | V | |||
PG FET OFF, TA = 25°C | 1.7 | |||||
Enable low falling threshold | PG FET OFF | 0.8 | V | |||
PG FET OFF, TA = 25°C | 1 | |||||
Hysteresis | TA = 25°C | 0.35 | V | |||
0.7 | ||||||
Power good output | VDD = 2.5 V | 0.2 | V | |||
UPPER GATE DRIVER OUTPUT (UGATE) | ||||||
Source resistance | 500-mA source current | 2 | Ω | |||
500-mA source current, TA = 25°C | 1 | |||||
Source current(2) | VUGATE-PHASE = 2.5 V, TA = 25°C | 2 | A | |||
tRU | Rise time | CL = 3 nF, TA = 25°C | 10 | ns | ||
Sink resistance | 500-mA sink current | 2 | Ω | |||
500-mA sink current, TA = 25°C | 1 | |||||
Sink current(2) | VUGATE-PHASE = 2.5 V, TA = 25°C | 2 | A | |||
tFU | Fall time | CL = 3 nF, TA = 25°C | 10 | ns | ||
LOWER GATE DRIVER OUTPUT (LGATE) | ||||||
Source resistance | 500-mA source current | 2 | Ω | |||
500-mA source current, TA = 25°C | 1 | |||||
Source current(2) | VLGATE = 2.5 V, TA = 25°C | 2 | A | |||
tRL | Rise time(2) | CL = 3 nF, TA = 25°C | 10 | ns | ||
Sink resistance | 500-mA sink current | 1 | Ω | |||
500-mA sink current, TA = 25°C | 0.4 | |||||
Sink current(2) | VLGATE = 2.5 V, TA = 25°C | 4 | A | |||
Fall time(2) | CL = 3 nF, TA = 25°C | 5 | ns | |||
BOOTSTRAP DIODE | ||||||
VF | Forward voltage | Forward bias
current 100 mA, TA = 25°C |
1 | V | ||
THERMAL SHUTDOWN | ||||||
Rising threshold(2) | 150 | 170 | °C | |||
TA = 25°C | 160 | |||||
Falling threshold(2) | 130 | 150 | °C | |||
TA = 25°C | 140 | |||||
Hysteresis | TA = 25°C | 20 | °C |