ZHCS610D December 2011 – December 2021 TPS28225-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SWITCHING TIME | ||||||
tDLU | UGATE turn-off propagation delay | CL = 3 nF | 14 | ns | ||
tDLL | LGATE turn-off propagation delay | CL = 3 nF | 14 | ns | ||
tDTU | Dead time LGATE turnoff to UGATE turnon | CL = 3 nF | 14 | ns | ||
tDTL | Dead time UGATE turnoff to LGATE turnon | CL = 3 nF | 14 | ns |