ZHCSGV1C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
The DVDD pin is the output of an internal 1.85 V linear regulator, and the input supply for internal digital circuitry. This regulator normally draws power from VPWR until a USB PD contract has stabilized, but will seamlessly swap to drawing power from VDD in the event that VPWR drops below its UVLO threshold. External circuitry can draw up to 35 mA from DVDD. Note that as more power is drawn from the DVDD pin more heat is dissipated in the device, and if excessive the OTSD could be tripped which resets the device. Connect DVDD to GND via the recommended ceramic bypass capacitor.
The DVDD pin will only be high when a USB Type-C sink, or audio accessory, or debug accessory is attached, refer to Figure 19 and Figure 20.
Locate the bypass capacitor close to the pin and provide a low impedance ground connection from the capacitor to the ground plane.