SBOSAF3 November 2023 TMCS1126
ADVANCE INFORMATION
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
RIN | Input Conductor Resistance | IN+ to IN– | 0.7 | mΩ | ||
RIN | Input conductor resistance temperature drift | TA= –40ºC to +125ºC | 2.1 | μΩ/°C | ||
IIN,MAX | Maximum Continuous Input Current(1) | TA= 25ºC | 82 | ARMS | ||
TA= 125ºC | 44 | |||||
OUTPUT | ||||||
S | Sensitivity | TMCS1126x6x | 15 | mV/A | ||
TMCS1126x1x | 25 | |||||
TMCS1126x7x | 30 | |||||
TMCS1126x9x | 33 | |||||
TMCS1126x8x | 40 | |||||
TMCS1126x2x | 50 | |||||
TMCS1126x3x | 75 | |||||
TMCS1126x4x | 100 | |||||
TMCS1126x5x | 150 | |||||
Sensitivity Error | TMCS1126xxA, 0.05 V ≤ VOUT ≤ VS − 0.2 V | ±0.1% | ±0.45% | |||
TMCS1126xxB, 0.05 V ≤ VOUT ≤ VS − 0.2 V | ±0.3% | ±1% | ||||
Sensitivity Thermal Drift | TMCS1126xxA, 0.05 V ≤ VOUT ≤ VS − 0.2 V, TA = −40°C to +125°C | ±20 | ±50 | ppm/°C | ||
TMCS1126xxB, 0.05 V ≤ VOUT ≤ VS − 0.2 V, TA = −40°C to +125°C | ±40 | ±100 | ||||
Sensitivity Lifetime Drift | 0.05 V ≤ VOUT ≤ VS − 0.2 V | ±0.2% | ±0.5% | |||
Nonlinearity Error | TMCS1126xxA, VOUT = 0.1 V to VS – 0.1 V | ±0.1% | ||||
TMCS1126xxB, VOUT = 0.1 V to VS – 0.1 V | ±0.2% | |||||
VOUT,0A | Zero Current Output Voltage | TMCS1126Axx, IIN = 0A | 2.5 | V | ||
TMCS1126Bxx, IIN = 0A | 1.65 | |||||
TMCS1126Cxx, IIN = 0A | 0.33 | |||||
VOE | Output Voltage Offset Error: Grade A | TMCS1126x6A, VOUT,0A − VREF, IIN = 0A | ±0.2 | ±1 | mV | |
TMCS1126x1A, VOUT,0A − VREF, IIN = 0A | ±0.2 | ±1 | ||||
TMCS1126x7A, VOUT,0A − VREF, IIN = 0A | ±0.3 | ±1.5 | ||||
TMCS1126x9A, VOUT,0A − VREF, IIN = 0A | ±0.3 | ±1.5 | ||||
TMCS1126x8A, VOUT,0A − VREF, IIN = 0A | ±0.3 | ±1.5 | ||||
TMCS1126x2A, VOUT,0A − VREF, IIN = 0A | ±0.3 | ±1.5 | ||||
TMCS1126x3A, VOUT,0A − VREF, IIN = 0A | ±0.4 | ±2 | ||||
TMCS1126x4A, VOUT,0A − VREF, IIN = 0A | ±0.5 | ±2.5 | ||||
TMCS1126x5A, VOUT,0A − VREF, IIN = 0A | ±0.6 | ±3 | ||||
Output Voltage Offset Error: Grade B | TMCS1126x6B, VOUT,0A − VREF, IIN = 0A | ±0.7 | ±2 | |||
TMCS1126x1B, VOUT,0A − VREF, IIN = 0A | ±0.7 | ±2 | ||||
TMCS1126x7B, VOUT,0A − VREF, IIN = 0A | ±0.8 | ±2.5 | ||||
TMCS1126x9B, VOUT,0A − VREF, IIN = 0A | ±0.8 | ±2.5 | ||||
TMCS1126x8B, VOUT,0A − VREF, IIN = 0A | ±0.8 | ±2.5 | ||||
TMCS1126x2B, VOUT,0A − VREF, IIN = 0A | ±0.8 | ±2.5 | ||||
TMCS1126x3B, VOUT,0A − VREF, IIN = 0A | ±1 | ±3 | ||||
TMCS1126x4B, VOUT,0A − VREF, IIN = 0A | ±1.5 | ±4.5 | ||||
TMCS1126x5B, VOUT,0A − VREF, IIN = 0A | ±2 | ±6 | ||||
Output Voltage Offset Drift: Grade A | TMCS1126x6A, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±2 | ±10 | µV/°C | ||
TMCS1126x1A, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±2 | ±10 | ||||
TMCS1126x7A, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±5 | ±15 | ||||
TMCS1126x9A, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±5 | ±15 | ||||
TMCS1126x8A, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±5 | ±15 | ||||
TMCS1126x2A, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±5 | ±15 | ||||
TMCS1126x3A, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±10 | ±35 | ||||
TMCS1126x4A, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±10 | ±35 | ||||
TMCS1126x5A, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±12 | ±40 | ||||
Output Voltage Offset Drift: Grade B | TMCS1126x6B, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±10 | ±30 | |||
TMCS1126x1B, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±10 | ±30 | ||||
TMCS1126x7B, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±15 | ±40 | ||||
TMCS1126x9B, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±15 | ±40 | ||||
TMCS1126x8B, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±15 | ±40 | ||||
TMCS1126x2B, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±15 | ±40 | ||||
TMCS1126x3B, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±20 | ±55 | ||||
TMCS1126x4B, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±30 | ±70 | ||||
TMCS1126x5B, VOUT,0A − VREF, IIN = 0A, TA = −40°C to 125°C | ±40 | ±80 | ||||
PSRR | Power Supply Rejection Ratio: Grade A | TMCS1126xxA, Input Referred, VS = 3 V to 5.5 V, TA= –40ºC to +125ºC | ±10 | ±45 | mA/V | |
Power Supply Rejection Ratio: Grade B | TMCS1126xxB, Input Referred, VS = 3 V to 5.5 V, TA= –40ºC to +125ºC | ±40 | ±80 | |||
CMTI | Common Mode Transient Immunity | VCM = 1000V, ΔVOUT < 200mV, 1µs | 75 | 150 | kV/µs | |
CMRR | Common Mode Rejection Ratio | Input Referred, DC to 60Hz | 5 | µA/V | ||
CMFR | Common Mode Field Rejection | Uniform External Magnetic Field, Input Referred, DC to 1kHz | 10 | mA/mT | ||
Input Noise Density | Input Referred, Full Bandwidth | 150 | μA/√Hz | |||
CL,MAX | Maximum capacitive load | VOUT to GND | 4.7 | nF | ||
Short circuit output current | VOUT short to GND, short to VS | 50 | mA | |||
SwingVS | Swing to VS power supply rail | RL = 10 kΩ to GND, TA= –40ºC to +125ºC | VS – 0.02 | VS – 0.05 | V | |
SwingGND | Swing to GND | VGND + 5 | VGND + 10 | mV | ||
BANDWIDTH & RESPONSE | ||||||
BW | Analog Bandwidth | - 3dB Gain | 500 | kHz | ||
SR | Slew Rate(2) | Output rate of change between reaching 10% and 90% of final value as shown in Figure 8-2 with a 100ns input step. | 4 | V/µs | ||
tr | Response Time(2) | Time between input and output reaching 90% of final values, as shown in Figure 8-2 with a 100ns input step and a 1V output transition. | 500 | ns | ||
tr | Propagation Delay(2) | Time between input and output reaching 10% of final values as shown in Figure 8-2 with a 100ns input step and a 1V output transition. | 95 | ns | ||
Current Overload Recovery Time | 300 | ns | ||||
INTEGRATED REFERENCE | ||||||
VREF | Reference Output Voltage | TMCS1126Axx | 2.5 | V | ||
TMCS1126Bxx | 1.65 | |||||
TMCS1126Cxx | 0.33 | |||||
Reference Output Voltage Error: Grade A | TMCS1126AxA, VS = 5 V | ±0.02% | ±0.15% | |||
TMCS1126BxA, VS = 3.3 V | ±0.02% | ±0.15% | ||||
TMCS1126CxA, VS = 3.3 V | ±0.05% | ±0.2% | ||||
Reference Output Voltage Error: Grade B | TMCS1126AxB, VS = 5 V | ±0.1% | ±0.4% | |||
TMCS1126BxB, VS = 3.3 V | ±0.12% | ±0.5% | ||||
TMCS1126CxB, VS = 3.3 V | ±0.2% | ±1% | ||||
Reference Output Voltage Drift: Grade A | TMCS1126xxA TA = –40°C to 125°C | 8 | 20 | ppm/°C | ||
Reference Output Voltage Drift: Grade B | TMCS1126xxB TA = –40°C to 125°C | 15 | 50 | |||
Reference Output Voltage PSRR | VS = 3 V to 5.5 V | 80 | 200 | µV/V | ||
Maximum Reference Output Capacitive Load | 20 | nF | ||||
Reference Output Voltage Load Regulation | VREF load = -5mA, 0mA, +5mA | 0.2 | mV/mA | |||
OVER CURRENT DETECTION | ||||||
VOC | Over Current Detection Threshold Voltage | VOC = S x IOC / 2.5 | 0.3 | VS | V | |
ROC | Over Current Input Impedance | 230 | kΩ | |||
Over Current Hysteresis | TMCS1126x6x | 8.3 | A | |||
TMCS1126x1x | 4.5 | |||||
TMCS1126x7x | 4.2 | |||||
TMCS1126x9x | 3.8 | |||||
TMCS1126x8x | 3.1 | |||||
TMCS1126x2x | 3.5 | |||||
TMCS1126x3x | 2.2 | |||||
TMCS1126x4x | 1.4 | |||||
TMCS1126x5x | 2.7 | |||||
IOC error | TA = –40°C to 125°C | ±7% | ±15% | |||
Over Current Detection Response Time | IIN step = 120% of IOC | 100 | 250 | ns | ||
OCOL | Over Current Pull-down Voltage | IOL = 3 mA. TA = –40°C to 125°C | GND | 0.07 | 0.2 | V |
ALERT | Output Frequency | 8 | kHz | |||
Output Duty Cycle, Active Low | Thermal Alert | 80 | % | |||
Sensor Alert | 50 | |||||
Thermal & Sensor Alert | 20 | |||||
ALERT Pull-down Voltage | IOL = 3 mA. TA = –40°C to 125°C | GND | 0.07 | 0.2 | V | |
POWER SUPPLY | ||||||
VS | Supply voltage | TA = –40ºC to +125ºC | 3.0 | 5.5 | V | |
IQ | Quiescent current | TA = 25ºC | 11 | 14 | mA | |
TA = –40ºC to +125ºC | 14.5 | mA | ||||
Power on time | Time from VS > 3 V to valid output | 27.5 | ms |