SBOSAF3 November 2023 TMCS1126
ADVANCE INFORMATION
For room-temperature total error calculations, specifications across temperature and drift are ignored. As an example, consider a TMCS1126B2A with a supply voltage (VS) of 3.1 V and a worst-case common-mode excursion of 600 V to calculate operating-point-specific parameters. Consider a measurement error due to an external 400-µT magnetic field generated by a 20ADC current flowing through an adjacent trace or conductor that is 10 mm away. The full-scale current range of the device in specified conditions is slightly greater than ±31 A, as shown in the Device Comparison table. In this case, the calculating error at both 25 A and 12.5 A highlights error dependencies on the input-current level. Table 9-1 shows the individual error components and RSS maximum total error calculations at room temperature under the conditions specified. Relative to other errors, the additional errors from CMRR, external ambient magnetic fields BEXT and nonlinearity are negligible, and can typically be excluded from total error calculations.
ERROR COMPONENT | SYMBOL | EQUATION | ERROR AT IIN = 25 A | ERROR AT IIN = 12.5 A |
---|---|---|---|---|
Input offset error | eIos | 0.10% | 0.19% | |
PSRR error | ePSRR | 0.04% | 0.08% | |
CMRR error | eCMRR | 0.01% | 0.02% | |
External Field error | eBext | 0.02% | 0.03% | |
Sensitivity error | eS | Specified in Electrical Characteristics | 0.45% | 0.45% |
Nonlinearity error | eNL | Specified in Electrical Characteristics | 0.10% | 0.10% |
RSS total error | eRSS | 0.48% | 0.55% |