ZHCSHZ4D April 2018 – October 2023 TLV758P
PRODUCTION DATA
PRODUCT | VOUT |
---|---|
TLV758xx(x)Pyyyz | xx(x) is the nominal output voltage. For output voltages with a resolution of 100 mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 28 = 2.8 V; 125 = 1.25 V). 01 is for adjustable version. P indicates an active output discharge feature. All members of the TLV758P family actively discharge the output when the device is disabled. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces), T is for tape (250 pieces). |