ZHCSHZ4D April 2018 – October 2023 TLV758P
PRODUCTION DATA
Input and output capacitors are required to achieve the output voltage transient requirements. Capacitance values of 2.2 µF are selected to give the maximum output capacitance in a small, low-cost package; see the Input and Output Capacitor Selection section for details.
Figure 7-1 illustrates the output voltage of the TLV758P; set the output voltage using the resistor divider.