ZHCSHZ4D April 2018 – October 2023 TLV758P
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 1.5 | 6.0 | V | |
VOUT | Output voltage | 0.55 | 5.5 | V | |
IOUT | Output current | 0 | 500 | mA | |
CIN | Input capacitor | 1 | µF | ||
COUT | Output capacitor(1) | 1 | 220 | µF | |
VEN | Enable voltage(2) | 0 | 6.0 | V | |
fEN | Enable toggle frequency | 10 | kHz | ||
TJ | Junction temperature | –40 | 125 | °C |