ZHCSIV8B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
The transfer function of each of the biquad filters is given by Equation 2.
FILTER | COEFFICIENT | LEFT DAC CHANNEL | RIGHT DAC CHANNEL | DEFAULT (RESET) VALUE |
---|---|---|---|---|
Biquad A | N0 | Page 8 / register 2 and page 8 / register 3 | Page 8 / register 66 and page 8 / register 67 | 0x7FFF (decimal 1.0 – LSB value) |
N1 | Page 8 / register 4 and page 8 / register 5 | Page 8 / register 68 and page 8 / register 69 | 0x0000 | |
N2 | Page 8 / register 6 and page 8 / register 7 | Page 8 / register 70 and page 8 / register 71 | 0x0000 | |
D1 | Page 8 / register 8 and page 8 / register 9 | Page 8 / register 72 and page 8 / register 73 | 0x0000 | |
D2 | Page 8 / register 10 and page 8 / register 11 | Page 8 / register 74 and page 8 / register 75 | 0x0000 | |
Biquad B | N0 | Page 8 / register 12 and page 8 / register 13 | Page 8 / register 76 and page 8 / register 77 | 0x7FFF (decimal 1.0 – LSB value) |
N1 | Page 8 / register 14 and page 8 / register 15 | Page 8 / register 78 and page 8 / register 79 | 0x0000 | |
N2 | Page 8 / register 16 and page 8 / register 17 | Page 8 / register 80 and page 8 / register 81 | 0x0000 | |
D1 | Page 8 / register 18 and page 8 / register 19 | Page 8 / register 82 and page 8 / register 83 | 0x0000 | |
D2 | Page 8 / register 20 and page 8 / register 21 | Page 8 / register 84 and page 8 / register 85 | 0x0000 | |
Biquad C | N0 | Page 8 / register 22 and page 8 / register 23 | Page 8 / register 86 and page 8 / register 87 | 0x7FFF (decimal 1.0 – LSB value) |
N1 | Page 8 / register 24 and page 8 / register 25 | Page 8 / register 88 and page 8 / register 89 | 0x0000 | |
N2 | Page 8 / register 26 and page 8 / register 27 | Page 8 / register 90 and page 8 / register 91 | 0x0000 | |
D1 | Page 8 / register 28 and page 8 / register 29 | Page 8 / register 92 and page 8 / register 93 | 0x0000 | |
D2 | Page 8 / register 30 and page 8 / register 31 | Page 8 / register 94 and page 8 / register 95 | 0x0000 | |
Biquad D | N0 | Page 8 / register 32 and page 8 / register 33 | Page 8 / register 96 and page 8 / register 97 | 0x7FFF (decimal 1.0 – LSB value) |
N1 | Page 8 / register 34 and page 8 / register 35 | Page 8 / register 98 and page 8 / register 99 | 0x0000 | |
N2 | Page 8 / register 36 and page 8 / register 37 | Page 8 / register 100 and page 8 / register 101 | 0x0000 | |
D1 | Page 8 / register 38 and page 8 / register 39 | Page 8 / register 102 and page 8 / register 103 | 0x0000 | |
D2 | Page 8 / register 40 and page 8 / register 41 | Page 8 / register 104 and page 8 / register 105 | 0x0000 | |
Biquad E | N0 | Page 8 / register 42 and page 8 / register 43 | Page 8 / register 106 and page 8 / register 107 | 0x7FFF (decimal 1.0 – LSB value) |
N1 | Page 8 / register 44 and page 8 / register 45 | Page 8 / register 108 and page 8 / register 109 | 0x0000 | |
N2 | Page 8 / register 46 and page 8 / register 47 | Page 8 / register 110 and page 8 / register 111 | 0x0000 | |
D1 | Page 8 / register 48 and page 8 / register 49 | Page 8 / register 112 and page 8 / register 113 | 0x0000 | |
D2 | Page 8 / register 50 and page 8 / register 51 | Page 8 / register 114 and page 8 / register 115 | 0x0000 | |
Biquad F | N0 | Page 8 / register 52 and page 8 / register 53 | Page 8 / register 116 and page 8 / register 117 | 0x7FFF (decimal 1.0 – LSB value) |
N1 | Page 8 / register 54 and page 8 / register 55 | Page 8 / register 118 and page 8 / register 119 | 0x0000 | |
N2 | Page 8 / register 56 and page 8 / register 57 | Page 8 / register 120 and page 8 / register 121 | 0x0000 | |
D1 | Page 8 / register 58 and page 8 / register 59 | Page 8 / register 122 and page 8 / register 123 | 0x0000 | |
D2 | Page 8 / register 60 and page 8 / register 61 | Page 8 / register 124 and page 8 / register 125 | 0x0000 |