ZHCSIV8B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
DOSR = 128, Processing Block = PRB_P7 (Interpolation Filter B)
Power consumption = 24.28 mW
PROCESSING BLOCK | FILTER | ESTIMATED POWER CHANGE (mW) |
---|---|---|
PRB_P1 | A | 1.34 |
PRB_P2 | A | 2.86 |
PRB_P3 | A | 2.11 |
PRB_P8 | B | 1.18 |
PRB_P9 | B | 0.53 |
PRB_P10 | B | 1.89 |
PRB_P11 | B | 0.87 |
PRB_P23 | A | 1.48 |
PRB_P24 | A | 2.89 |
PRB_P25 | A | 3.23 |
DOSR = 64, Processing Block = PRB_P7 (Interpolation Filter B)
Power consumption = 24.5 mW
PROCESSING BLOCK | FILTER | ESTIMATED POWER CHANGE (mW) |
---|---|---|
PRB_P1 | A | 1.17 |
PRB_P2 | A | 2.62 |
PRB_P3 | A | 2 |
PRB_P8 | B | 0.99 |
PRB_P9 | B | 0.5 |
PRB_P10 | B | 1.46 |
PRB_P11 | B | 0.66 |
PRB_P23 | A | 1.43 |
PRB_P24 | A | 2.69 |
PRB_P25 | A | 2.92 |