ZHCSIV8B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
DOSR = 768, Processing Block = PRB_P7 (Interpolation Filter B)
Power consumption = 22.44 mW
PROCESSING BLOCK | FILTER | ESTIMATED POWER CHANGE (mW) |
---|---|---|
PRB_P1 | A | 0.02 |
PRB_P2 | A | 0.31 |
PRB_P3 | A | 0.23 |
PRB_P8 | B | 0.28 |
PRB_P9 | B | –0.03 |
PRB_P10 | B | 0.14 |
PRB_P11 | B | 0.05 |
PRB_P23 | A | 0.29 |
PRB_P24 | A | 0.26 |
PRB_P25 | A | 0.47 |
DOSR = 384, Processing Block = PRB_P7 (Interpolation Filter B)
Power consumption = 22.83 mW
PROCESSING BLOCK | FILTER | ESTIMATED POWER CHANGE (mW) |
---|---|---|
PRB_P1 | A | 0.27 |
PRB_P2 | A | 0.4 |
PRB_P3 | A | 0.34 |
PRB_P8 | B | 0.2 |
PRB_P9 | B | 0.08 |
PRB_P10 | B | 0.24 |
PRB_P11 | B | 0.12 |
PRB_P23 | A | 0.23 |
PRB_P24 | A | 0.42 |
PRB_P25 | A | 0.46 |