ZHCSOF3G April 2006 – July 2021 TLV320AIC3106
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TLV320AIC3106 control interface supports SPI or I2C communication protocols, with the protocol selectable using the SELECT pin. For SPI, SELECT should be tied high; for I2C, SELECT should be tied low. It is not recommended to change the state of SELECT during device operation.