ZHCSJ75C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VSUP | Supply voltage range (ISO/DIS 17987) | –0.3 | 58 | V |
VLIN | LIN Bus input voltage (ISO/DIS 17987) | –58 | 58 | V |
VCC50 | Regulated 5 V Output Supply | –0.3 | 6 | V |
VCC33 | Regulated 3.3 V Output Supply | –0.3 | 4.5 | V |
VWAKE | WAKE pin input voltage range | –0.3 | 58 | V |
VLIMP | LIMP pin output voltage range | –0.3 | 58 and VO ≤VSUP+0.3 | V |
VnRST | Reset output voltage | –0.3 | VCC + 0.3 | V |
VLOGIC_INPUT | Logic input voltage | –0.3 | 6 | V |
VLOGIC_OUTPUT | Logic output voltage | –0.3 | 6 | V |
IO | Digital pin output current | 8 | mA | |
IO(nRST) | Reset output current | –5 | 5 | mA |
TA | Ambient temperature | –40 | 125 | °C |
TJ | Junction temperature | –55 | 150 | °C |
Storage temperature, Tstg | Storage temperature range | –65 | 165 | °C |