ZHCSJ75C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
When PIN/nCS is connected to ground at power up, this pin becomes the watchdog timeout reset output pin. When the watchdog times out, this pin goes low for time of td and then release back to VCC.
When PIN/nCS is connected to a high-Z output pin from a processor, this pin becomes the SPI serial data output pin.