ZHCSJ75C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
The VCC terminal can provide 5 V or 3.3 V with up to 70 mA from 24 VSUP at 85°C to power up external devices when using high-k boards and thermal management best practices .