ZHCSJ75C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
The nRST pin serves as a VCC monitor for under voltage events in Pin Control Mode and is the default function for SPI mode. This pin is internally pulled up to VCC. When used a nRST and an under voltage event takes place, the signal is pulled low. The signal returns to VCC value once the voltage on VCC exceeds the under voltage threshold. If a thermal shutdown event takes place, the signal is pulled to ground. When the device is configured by SPI, the pin can be programmed to become the watchdog output trigger to reset the processor. When the watchdog times out, this signal is pulled low for time of td and then released back to VCC. If both are needed for SPI configuration it is recommended to add an external circuit off the LIMP pin to serve as the watchdog output trigger to reset the processor. Note the LIMP pin output is a high voltage output based upon VSUP and care must be taken when connecting to a lower voltage device.