ZHCSJ75C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
When PIN/nCS is connected to ground at power up, this pin becomes the watchdog timer input trigger. This resets the timer with either a positive or negative transition from the processor. A filter time of tW is used to avoid false triggers.
When PIN/nCS is connected to a high-Z output pin from a processor, this pin becomes the SPI serial data input pin for programming the device and providing a trigger event for the watchdog same as the WDI.