ZHCSEZ1E May 2016 – May 2021 THS6212
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth, –3 dB | AV = 5 V/V, RF = 1.5 kΩ, VO = 2 VPP | 285 | MHz | |||
AV = 10 V/V, RF = 1.24 kΩ, VO = 2 VPP | 205 | ||||||
0.1-dB bandwidth flatness | 13 | MHz | |||||
LSBW | Large-signal bandwidth | VO = 40 VPP | 170 | MHz | |||
SR | Slew rate (20% to 80% level) | VO = 40-V step | 11,000 | V/µs | |||
Rise and fall time | VO = 2 VPP | 2 | ns | ||||
HD2 | 2nd-order harmonic distortion | AV = 10 V/V, VO = 2 VPP, RL = 100 Ω |
Full bias, f = 1 MHz | –86 | dBc | ||
Low bias, f = 1 MHz | –79 | ||||||
Full bias, f = 10 MHz | –71 | ||||||
Low bias, f = 10 MHz | –63 | ||||||
HD3 | 3rd-order harmonic distortion | AV = 10 V/V, VO = 2 VPP, RL = 100 Ω |
Full bias, f = 1 MHz | –101 | dBc | ||
Low bias, f = 1 MHz | –88 | ||||||
Full bias, f = 10 MHz | –80 | ||||||
Low bias, f = 10 MHz | –65 | ||||||
en | Differential input voltage noise | f ≥ 1 MHz, input-referred | 2.5 | nV/√Hz | |||
in+ | Noninverting input current noise (each amplifier) | f ≥ 1 MHz | 1.7 | pA/√Hz | |||
in- | Inverting input current noise (each amplifier) | f ≥ 1 MHz | 18 | pA/√Hz | |||
DC PERFORMANCE | |||||||
ZOL | Open-loop transimpedance gain | 1500 | kΩ | ||||
Input offset voltage | ±12 | mV | |||||
Input offset voltage drift | TA = –40°C to +85°C | –40 | µV/°C | ||||
Input offset voltage matching | Amplifier A to B | ±0.5 | mV | ||||
Noninverting input bias current | ±1 | µA | |||||
Inverting input bias current | ±6 | µA | |||||
Inverting input bias current matching | ±8 | µA | |||||
INPUT CHARACTERISTICS | |||||||
Common-mode input range | Each input | ±9 | ±10 | V | |||
CMRR | Common-mode rejection ratio | Each input | 53 | 65 | dB | ||
Noninverting input resistance | 10 || 2 | kΩ || pF | |||||
Inverting input resistance | 38 | Ω | |||||
OUTPUT CHARACTERISTICS | |||||||
VO | Output voltage swing(1) | RL = 100 Ω | ±24.5 | V | |||
RL = 25 Ω | ±12.3 | ||||||
IO | Output current (sourcing and sinking)(1) | RL = 25 Ω, based on VO specification | ±580 | ±665 | mA | ||
Short-circuit output current | 1 | A | |||||
ZO | Output impedance | f = 1 MHz, differential | 0.01 | Ω | |||
POWER SUPPLY | |||||||
VS | Operating voltage | 10 | 12 | 28 | V | ||
TA = –40°C to +85°C | 10 | 28 | |||||
IS+ | Quiescent current | Full bias (BIAS-1 = 0, BIAS-2 = 0) | 23 | mA | |||
Mid bias (BIAS-1 = 1, BIAS-2 = 0) | 17.5 | ||||||
Low bias (BIAS-1 = 0, BIAS-2 = 1) | 11.9 | ||||||
Bias off (BIAS-1 = 1, BIAS-2 = 1) | 1.1 | 1.3 | |||||
IS– | Quiescent current | Full bias (BIAS-1 = 0, BIAS-2 = 0) | 22 | mA | |||
Mid bias (BIAS-1 = 1, BIAS-2 = 0) | 16.4 | ||||||
Low bias (BIAS-1 = 0, BIAS-2 = 1) | 10.8 | ||||||
Bias off (BIAS-1 = 1, BIAS-2 = 1) | 0.1 | 0.8 | |||||
Current through GND pin | Full bias (BIAS-1 = 0, BIAS-2 = 0) | 1 | mA | ||||
+PSRR | Positive power-supply rejection ratio | Differential | 83 | dB | |||
–PSRR | Negative power-supply rejection ratio | Differential | 77 | dB | |||
BIAS CONTROL | |||||||
Bias control pin range | With respect to GND pin, TA = –40°C to +85°C |
0 | 3.3 | 14.5 | V | ||
Bias control pin logic threshold | Logic 1, with respect to GND pin, TA = –40°C to +85°C |
1.9 | V | ||||
Logic 0, with respect to GND pin, TA = –40°C to +85°C |
0.8 | ||||||
Bias control pin current(2) | BIAS-1, BIAS-2 = 0.5 V (logic 0) | –15 | –10 | µA | |||
BIAS-1, BIAS-2 = 3.3 V (logic 1) | 0.1 | 1 |