ZHCSEZ1E May 2016 – May 2021 THS6212
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth | AV = 5 V/V, RF = 1.5 kΩ, VO = 2 VPP | 250 | MHz | |||
AV = 10 V/V, RF = 1.24 kΩ, VO = 2 VPP | 180 | ||||||
AV = 15 V/V, RF = 1 kΩ, VO = 2 VPP | 165 | ||||||
0.1-dB bandwidth flatness | 17 | MHz | |||||
LSBW | Large-signal bandwidth | VO = 16 VPP | 195 | MHz | |||
SR | Slew rate (20% to 80%) | VO = 16-V step | 5500 | V/µs | |||
Rise and fall time (10% to 90%) | VO = 2 VPP | 2.1 | ns | ||||
HD2 | 2nd-order harmonic distortion | AV = 10 V/V, VO = 2 VPP, RL = 50 Ω |
Full bias, f = 1 MHz | –80 | dBc | ||
Mid bias, f = 1 MHz | –78 | ||||||
Low bias, f = 1 MHz | –78 | ||||||
Full bias, f = 10 MHz | –61 | ||||||
Mid bias, f = 10 MHz | –61 | ||||||
Low bias, f = 10 MHz | –61 | ||||||
HD3 | 3rd-order harmonic distortion | AV = 10 V/V, VO = 2 VPP, RL = 50 Ω |
Full bias, f = 1 MHz | –90 | dBc | ||
Mid bias, f = 1 MHz | –86 | ||||||
Low bias, f = 1 MHz | –83 | ||||||
Full bias, f = 10 MHz | –69 | ||||||
Mid bias, f = 10 MHz | –65 | ||||||
Low bias, f = 10 MHz | –62 | ||||||
en | Differential input voltage noise | f ≥ 1 MHz, input-referred | 2.5 | nV/√Hz | |||
in+ | Noninverting input current noise | f ≥ 1 MHz, each amplifier | 1.4 | pA/√Hz | |||
in- | Inverting input current noise | f ≥ 1 MHz, each amplifier | 18 | pA/√Hz | |||
DC PERFORMANCE | |||||||
ZOL | Open-loop transimpedance gain | 1300 | kΩ | ||||
Input offset voltage (each amplifier) | ±12 | mV | |||||
TA = –40°C | ±16 | ||||||
TA = 85°C | ±11 | ||||||
Noninverting input bias current | ±1 | µA | |||||
TA = –40°C | ±1 | ||||||
TA = 85°C | ±1 | ||||||
Inverting input bias current | ±8 | µA | |||||
TA = –40°C | ±7 | ||||||
TA = 85°C | ±4 | ||||||
INPUT CHARACTERISTICS | |||||||
Common-mode input range | Each input with respect to midsupply | ±3.0 | V | ||||
CMRR | Common-mode rejection ratio | Each input | 64 | dB | |||
TA = –40°C | 67 | ||||||
TA = 85°C | 62 | ||||||
Noninverting differential input resistance | 10 || 2 | kΩ || pF | |||||
Inverting input resistance | 43 | Ω | |||||
OUTPUT CHARACTERISTICS | |||||||
VO | Output voltage swing | RL = 100 Ω, RS = 0 Ω | ±9.7 | V | |||
RL = 50 Ω, RS = 0 Ω | ±9.3 | ||||||
RL = 25 Ω, RS = 0 Ω | ±8.4 | ||||||
IO | Output current (sourcing and sinking) | RL = 25 Ω, RS = 0 Ω, based on VO specification | ±338 | mA | |||
Short-circuit output current | ±0.81 | A | |||||
ZO | Closed-loop output impedance | f = 1 MHz, differential | 0.03 | Ω | |||
POWER SUPPLY | |||||||
VS | Operating voltage | 10 | 12 | 28 | V | ||
TA = –40°C to +85°C | 10 | 28 | |||||
GND | GND pin voltage | VS– | 0 | VS+ – 5 | V | ||
IS+ | Quiescent current | Full bias (BIAS-1 = 0, BIAS-2 = 0) | 19.5 | mA | |||
Mid bias (BIAS-1 = 1, BIAS-2 = 0) | 15 | ||||||
Low bias (BIAS-1 = 0, BIAS-2 = 1) | 10.4 | ||||||
Bias off (BIAS-1 = 1, BIAS-2 = 1) | 0.8 | ||||||
IS– | Quiescent current | Full bias (BIAS-1 = 0, BIAS-2 = 0) | 18.8 | mA | |||
Mid bias (BIAS-1 = 1, BIAS-2 = 0) | 14.4 | ||||||
Low bias (BIAS-1 = 0, BIAS-2 = 1) | 9.6 | ||||||
Bias off (BIAS-1 = 1, BIAS-2 = 1) | 0.01 | ||||||
Current through GND pin | Full bias (BIAS-1 = 0, BIAS-2 = 0) | 0.8 | mA | ||||
+PSRR | Positive power-supply rejection ratio | Differential | 83 | dB | |||
–PSRR | Negative power-supply rejection ratio | Differential | 83 | dB | |||
BIAS CONTROL | |||||||
Bias control pin voltage range | With respect to GND pin, TA = –40°C to +85°C |
0 | 3.3 | 12 | V | ||
Bias control pin logic threshold | Logic 1, with respect to GND pin, TA = –40°C to +85°C |
2.1 | V | ||||
Logic 0, with respect to GND pin, TA = –40°C to +85°C |
0.8 | ||||||
Bias control pin current(1) | BIAS-1, BIAS-2 = 0.5 V (logic 0) | –9.6 | µA | ||||
BIAS-1, BIAS-2 = 3.3 V (logic 1) | 0.3 | 1 | |||||
Open-loop output impedance | Off bias (BIAS-1 = 1, BIAS-2 = 1) | 70 || 5 | MΩ || pF |