4 Revision History
Changes from Revision D (Novermber 2019) to Revision E (May 2021)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 将特性 列表中的中偏置模式值从 17.7mA 更改为 17.5mAGo
- 将特性 列表中的低偏置模式值从 12.2mA 更改为 11.9mAGo
- 将特性 列表中的电压噪声值从 2.7nV/√Hz 更改为 2.5nV/√Hz
Go
- 将特性 列表中的反相电流噪声值从 17pA/√Hz 更改为 18pA/√Hz
Go
- 将特性 列表中的同相电流噪声值从 1.2pA/√Hz 更改为 1.4pA/√Hz
Go
- 将特性 列表中的 HD2 失真从 -100dBc 更改为 -86dBcGo
- 将特性 列表中的 HD3 失真从 -89dBc 更改为 -101dBcGo
- 将特性 列表中的输出电流从 > 416mA 更改为 > 665mAGo
- 将特性 列表中的输出摆幅从 43.2Vpp 更改为 49VppGo
- 将特性 列表中的带宽从 150MHz 更改为 205MHzGo
- 将特性 列表中的 PSRR 从 50dB 更改为 > 55dBGo
- 将特性 列表中的过热保护从 170°C 更改为 175°CGo
- 将差分失真更改为 HD2 并更新了说明 部分的值Go
- 将说明 部分的输出摆幅从 43.2Vpp 更改为 49VppGo
- 将说明 部分的电源从 ±12V 更改为 28VGo
- 将说明 部分的电流驱动从 416mA 更改为 650mAGo
- 从文档中删除了 YS 接合焊盘封装Go
- 更改了采用 THS6212 的典型线路驱动器电路 图Go
- Removed YS die package and Bond Pad Functions
tableGo
- Deleted Output current, IO from Absolute Maximum RatingsGo
- Added Bias control pin voltage in Absolute Maximum Ratings
Go
- Added Input voltage to all pins except VS+, VS-, and BIAS control in Absolute Maximum Ratings
Go
- Added Input current limit in Absolute Maximum Ratings Go
- Changed Maximum junction, TJ from 130 C to 125 C in Absolute Maximum Ratings
Go
- Deleted ESD MM in ESD Ratings
Go
- Changed Operating junction temperature from 130°C to 125°C in Recommended Operating ConditionsGo
- Added Minimum ambient operating air temperature spec in Recommended Operating Conditions
Go
- Changed RΘJA from 33.2 °C/W to 42.3 °C/W in Thermal Information
Go
- Changed RΘJC(Top) from 31.7 °C/W to 32.8 °C/W in Thermal Information
Go
- Changed RΘJB from 11.3 °C/W to 20.9 °C/W in Thermal Information
Go
- Changed ψJT from 0.4 °C/W to 3.8 °C/W in Thermal Information
Go
- Changed ψJB from 11.3 °C/W to 20.9 °C/W in Thermal Information
Go
- Changed ψJC(bot) from 3.9 °C/W to 9.5 °C/W in Thermal Information
Go
- Added Electrical Characteristics: VS = 12V tableGo
- Deleted Electrical Characteristics: VS = ±6 V tableGo
- Added Electrical Characteristics: VS = 28V table Go
- Deleted Deleted Electrical Characteristics: VS = ±12 V tableGo
- Changed tON from 1µs to 25ns in Timing Requirements
Go
- Changed tOFF from 1µs to 275ns in Timing Requirements
Go
- Added Typical Characteristics: VS = 12 VGo
- Deleted Typical Characteristics: VS = ±6 V (Full
Bias)Go
- Deleted Typical Characteristics: VS = ±6 V (Mid
Bias)Go
- Deleted Typical Characteristics: VS = ±6 V (Low
Bias)Go
- Added Typical Characteristics: VS = 28 VGo
- Deleted Typical Characteristics: VS = ±12 V (Full
Bias)Go
- Deleted Typical Characteristics: VS = ±12 V (Mid
Bias)Go
- Deleted Typical Characteristics: VS = ±12 V (Low
Bias)Go
- Changed output swing from 43.2 Vpp to 49 Vpp in Overview
sectionGo
- Changed current drive from 416 mA to 650 mA in Overview
sectionGo
- Changed thermal protection junction temperature from 170°C to 175°C
in Overview sectionGo
- Deleted Output Current and Voltage sectionGo
- Added Output Voltage and Current Drive sectionGo
- Changed referenced figures for RS versus capacitive load in
Driving Capacitive Loads sectionGo
- Changed ±12-V supplies to 28-V supply in
Distortion Performance
sectionGo
- Changed ±6-V supplies to 12-V supply in
Distortion Performance
sectionGo
- Changed noise evaluation from Section 8.2.2 to Figure 8-1 in Differential Noise
Performance sectionGo
- Added RS = 50 Ω in Differential Noise Performance
sectionGo
- Changed 38.9 nV/√ Hz calculation to 53.3 nV/√
Hz in Differential Noise Performance
sectionGo
- Changed 7 nV/√ Hz calculation to 6.5 nV/√
Hz in Differential Noise Performance
sectionGo
- Changed output offset calculation to typical rather than worst case
in DC Accuracy and Offset Control sectionGo
- Changed quiescent current value from 23 mA to 19.5
mA in Wideband Current-Feedback Operation
sectionGo
- Changed swing from 1.9 V from either rail to 49 Vpp
in Wideband Current-Feedback Operation
sectionGo
- Changed current drive from 416 mA to 650 mA
inWideband Current-Feedback Operation
sectionGo
- Changed ± 6 V supply to 28 V supply inWideband
Current-Feedback Operation
sectionGo
- Changed 140 MHz bandwidth to 285 MHz inWideband
Current-Feedback Operation
sectionGo
- Changed Noninverting Differential I/O
Amplifierfigure inWideband Current-Feedback
Operation sectionGo
- Changed Frequency Response and Harmonic Distortion
figures in Application Curves sectionGo
- Changed Dual-Supply Downstream Driver figureGo
- Changed supply voltages to ±14 V in Line Driver Headroom
Requirements sectionGo
- Changed quiescent current value from 23 mA to 19.5 mA and ±12 V to
±14 V in Computing Total Driver Power for Line-Driving
Applications
Go
- Changed 23 mA to 19.5 mA, 24 V to 28 V and 1003 mW to 11 mW in
Computing Total Driver Power for Line-Driving
Applications
Go
- Changed supply range from "±5 V to ±14 V" to "10 V to 28 V" in Power
Supply Recommendations sectionGo
- Changed referenced figures for RS versus capacitive load
in Driving Capacitive Loads sectionGo
- Deleted Wafer and Die Information sectionGo
- Changed ±12-V to 28-V in Layout Guidelines
sectionGo
Changes from Revision C (May 2016) to Revision D (Novermber 2019)
- 添加了最后两个特性 要点Go
- Added last paragraph to Overview section Go
- Changed Dual-Supply Downstream Driver figureGo
Changes from Revision B (May 2018) to Revision C (July 2018)
- 在文档中添加了 YS 接合焊盘封装Go
- Added YS die package and Bond Pad Functions table Go
- Added Wafer and Die Information sectionGo
Changes from Revision A (March 2017) to Revision B (May 2018)
- 将特性 列表中的满偏置模式值从 21mA 更改为 23mAGo
- 将特性 列表中的中偏置模式值从 16.2mA 更改为 17.7mAGo
- 将特性 列表中的低偏置模式值从 11.2mA 更改为 12.2mAGo
- Added "With Exposed Thermal Pad" to pinout drawing description to
Pin Configuration and Functions section Go
- Changed quiescent current value from 21 mA to 23 mA in Wideband Current-Feedback Operation sectionGo
- Changed quiescent current value from 21 mA to 23 mA in Computing
Total Driver Power for Line-Driving Applications
Go
- Changed 21 mA to 23 mA and 955 mW to 1003 mW in Computing Total
Driver Power for Line-Driving Applications
Go
- Changed Board Layout Guidelines section title to Layout Guidelines to align with standardsGo
Changes from Revision * (May 2016) to Revision A (March 2017)
- 将文档标题从 THS6212 差分线路驱动器放大器 更改为 THS6212 差分宽带 PLC 线路驱动器放大器
Go
- 将说明 部分第二句中的线路驱动器应用(例如宽带电力线通信) 更改为宽带和宽带电力线通信 (PLC) 线路驱动器应用
Go