ZHCSEZ1E May 2016 – May 2021 THS6212
PRODUCTION DATA
The THS6212 is designed to operate optimally using split power supplies. The device has a very wide supply range of 10 V to 28 V to accommodate many different application scenarios. Choose power-supply voltages that allow for adequate swing on both the inputs and outputs of the amplifier to prevent affecting device performance. The ground pin provides the ground reference for the control pins and must be within VS– to (VS+ – 5 V) for proper operation.