ZHCSEZ1E May 2016 – May 2021 THS6212
PRODUCTION DATA
The THS6212 is typically used to drive high output power applications with various load conditions. In the Typical Applications section, the amplifier is presented in a general-purpose, wideband, current-feedback configuration, and a more specific 100-Ω twisted pair cable line driver; however, the amplifier is also applicable for many different general-purpose and specific cable line-driving scenarios beyond what is shown in the Typical Applications section.