ZHCSMI4 november 2020 TAS6424MS-Q1
PRODUCTION DATA
The overvoltage (OV) protection detects high voltages on the PVDD pin. If the PVDD pin reaches the OV threshold, the FAULT pin is asserted and the I2C register is updated. The device can withstand 40 V load-dump voltage spikes.