ZHCSMI4 november 2020 TAS6424MS-Q1
PRODUCTION DATA
The Clip Window register is shown in Figure 9-40 and described in Table 9-37. The register value represents the minimum number of 100% duty-cycle PWM cycles before Clip Detect is reported.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLIP_WINDOW_SEL[7:1] | |||||||
R/W-00010100 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CLIP_WINDOW_SEL[7:1] | R/W | 00010100 |
Default value is 20. Acceptable range is from 0-20 cycles. 00010100: 20-100% duty-cycle PWM cycles before Clip Detect is triggered |