ZHCSMI4 november 2020 TAS6424MS-Q1
PRODUCTION DATA
In this case, the VBAT and PVDD inputs are not connected to the same supply.
When powering up, apply the VBAT supply first, the VDD supply second, and the PVDD supply last.
When powering down, first set the STANDBY pin low for at least 15ms before removing PVDD, VBAT or VDD. After 15 ms, the power supplies can be removed.