ZHCSMI4 november 2020 TAS6424MS-Q1
PRODUCTION DATA
The AC Load Diagnostic Control 2 register is shown in Figure 9-32 and described in Table 9-29.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AC_DIAGS_LOOPBACK | RESERVED | AC TIMING | AC CURRENT | RESERVED | |||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | AC_DIAGS_LOOPBACK | R/W | 0 | 0: Disable AC Diag loopback 1: Enable AC Diag loopback |
6-5 | RESERVED | R/W | 00 | RESERVED |
4 | AC TIMING | R/W | 0 | 0: 32 Cycles 1: 64 Cycles |
3-2 | AC CURRENT | R/W | 00 | 00: 10mA 01: 19 mA 10: RESERVED 11: RESERVED |
1-0 | RESERVED | R/W | 00 | RESERVED |