ZHCSMI4 november 2020 TAS6424MS-Q1
PRODUCTION DATA
As a starting point, refer to the section for the BTL application. PBTL mode requires schematic changes in the output stage as shown in Figure 10-3. The other required changes include setting up the I2C registers correctly (see Table 9-13) and selecting which frame or channel to use on each output. Bit 6 in register 0x21 controls the frame selection.