ZHCSI79B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
The following are the only events supported during normal operation:
NOTE
Event 3 is not supported for 240 ms + 1.3 × tstart after trim following AVDD/DVDD power-up ramp (where tstart is specified by register 0x1A).