ZHCSI79B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | MODULATION LIMIT |
---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | – | – | – | Reserved |
– | – | – | – | – | 0 | 0 | 0 | Reserved |
– | – | – | – | – | 0 | 0 | 1 | 98.4%(1) |
– | – | – | – | – | 0 | 1 | 0 | 97.7% |
– | – | – | – | – | 0 | 1 | 1 | 96.9% |
– | – | – | – | – | 1 | 0 | 0 | 96.1% |
– | – | – | – | – | 1 | 0 | 1 | 95.3% |
– | – | – | – | – | 1 | 1 | 0 | 94.5% |
– | – | – | – | – | 1 | 1 | 1 | 93.8% |