ZHCSI79B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
The volume register 0x07, 0x08, and 0x09 correspond to master volume, channel 1 volume, and channel 2 volume, respectively. Step size is 0.125 dB and volume registers are 2 bytes.
Master volume | – 0x07 (default is mute, 0x03FF) |
Channel-1 volume | – 0x08 (default is 0 dB, 0x00C0) |
Channel-2 volume | – 0x09 (default is 0 dB, 0x00C0) |
Value | Level |
---|---|
0x0000 | 24.000 |
0x0001 | 23.875 |
... | (0.125 dB steps) |
0x03FE | –103.750 |
0x03FF | Mute |