ZHCSHK8E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Asserting Software Reset will place all register values in their default POR (Power on Reset) state.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SW_RESET | ||||||
RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | Reserved | RW | 0h | Reserved |
0 | SW_RESET | RW | 0h | Software reset. Bit is self clearing. 0b = Don't reset 1b = Reset |