ZHCSHK8E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Excessive DC and low frequency content in audio playback signal can damage loudspeakers, so the TAS2770 employs a high-pass filter (HPF) to prevent this from occurring for the PCM playback path. No HPF is available in the PDM playback path. Table 8-36 below shows the -3 dB corner frequencies available for each sample rate set by register bits HPF_FREQ[2:0]. The filter can be bypassed by setting the HPF_FREQ[2:0] register to 3'b000. The HPF Bi-Quad filter coefficients can also be directly programmed via the TBD register bits.
HPF_FREQ[2:0] | -3 dB FREQUENCY (Hz) | |
---|---|---|
44.1/88.2/176.4 kHz | 48/96/192 kHz | |
| bypass | bypass |
| 1.8 (default) | 2 (default) |
| 46 | 50 |
| 92 | 100 |
| 184 | 200 |
| 368 | 400 |
| 735 | 800 |
| Reserved | Reserved |