ZHCSHK8E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets device's mode of operation and power down of IV sense blocks.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | ISNS_PD | VSNS_PD | MODE[1:0] | ||
RW-0h | RW-0h | RW-0h | RW-1h | RW-1h | RW-2h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | RW | 0h | Reserved |
5 | Reserved | RW | 0h | Reserved |
4 | Reserved | RW | 0h | Reserved |
3 | ISNS_PD | RW | 1h | Current sense power down. 0b = Current sense active 1b = Current sense is powered down |
2 | VSNS_PD | RW | 1h | Voltage sense power down. 0b = voltage sense is active 1b = Voltage sense is powered down |
1-0 | MODE[1:0] | RW | 2h | Device operational mode. 00b = Active 01b = Mute 10b = Software Shutdown 11b = Reserved |