ZHCSHK8E october 2017 – july 2023 TAS2770
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage | AVDD | –0.3 | 2 | V |
IOVDD | –0.3 | 2 | V | |
VBAT | –0.3 | 18 | V | |
Input voltage(2) | Digital IOs referenced to IOVDD supply | –0.3 | 2.3 | V |
Operating free-air temperature, TA ; Device is functional and reliable, some performance characteristics may be degraded. | –40 | 85 | °C | |
Performance free-air temperature, TP ; All performance characteristics are met. | –20 | 70 | °C | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |