ZHCSHK8E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets Limiter attack step size, attack rate and enable.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LIM_ATK_ST[1:0] | LIM_ATK_RT[2:0] | LIM_EN | ||||
RW-0h | RW-1h | RW-2h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | RW | 0h | Reserved |
5-4 | LIM_ATK_ST[1:0] | RW | 1h | Limiter/ICLA attack step size. 00b = 0.25 dB 01b = 0.5 dB 10b = 1 dB 11b = 2 dB |
3-1 | LIM_ATK_RT[2:0] | RW | 2h | Limiter/ICLA attack rate. 000b = 5 us/step 001b = 10 us/step 010b = 20 us/step 011b = 40 us/step 100b = 80 us/step 101b = 160 us/step 110b = 320 us/step 111b = 640 us/step |
0 | LIM_EN | RW | 0h | Limiter enable. 0b = Disabled 1b = Enabled |