ZHCSRU6F May 2002 – March 2023 SN65HVD05 , SN65HVD06 , SN65HVD07 , SN75HVD06 , SN75HVD07
PRODUCTION DATA
SN65HVD05, SN65HVD06, SN65HVD07 SN75HVD05, SN75HVD06, SN75HVD07 |
|||
---|---|---|---|
Supply voltage range, VCC | –0.3 V to 6 V | ||
Voltage range at A or B | –9 V to 14 V | ||
Input voltage range at D, DE, R or RE | –0.5 V to VCC + 0.5 V | ||
Voltage input range, transient pulse, A and B, through 100 Ω (see Figure 6-11) | –50 V to 50 V | ||
Receiver output current, IO | –11 mA to 11mA | ||
Electrostatic discharge | Human body model(3) | A, B, and GND | 16 kV |
All pins | 4 kV | ||
Charged-device model(4) | All pins | 1 kV | |
Continuous total power dissipation | See Dissipation Rating Table |