ZHCSRU6F May   2002  – March 2023 SN65HVD05 , SN65HVD06 , SN65HVD07 , SN75HVD06 , SN75HVD07

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Package Dissipation Ratings
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9. 5.9 Typical Characteristics
      1.      Parameter Measurement Information
  6. Function Tables
    1. 6.1 Receiver Failsafe
  7. Equivalent Input and Output Schematic Diagrams
  8. Application and Implementation
    1.     Typical Application
  9. Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 商标
    4. 9.4 静电放电警告
    5. 9.5 术语表
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Driver Electrical Characteristics

over operating free-air temperature range unless otherwise noted
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIK Input clamp voltage II = –18 mA –1.5 V
|VOD| Differential output voltage No Load VCC V
RL = 54 Ω, See Figure 6-4 2.5
Vtest = –7 V to 12 V, See Figure 6-2 2.2
Δ|VOD| Change in magnitude of differential output voltage See Figure 6-4 and Figure 6-2 –0.2 0.2 V
VOC(SS) Steady-state common-mode output voltage See Figure 6-3 2.2 3.3 V
ΔVOC(SS) Change in steady-state common-mode
output voltage
–0.1 0.1 V
VOC(PP) Peak-to-peak common-mode
output voltage
HVD05 See Figure 6-3 600 mV
HVD06 500
HVD07 900
IOZ High-impedance output current See receiver input currents
II Input current D –100 0 μA
DE 0 100
IOS Short-circuit output current –7 V ≤ VO ≤ 12 V –250 250 mA
C(diff) Differential output capacitance VID = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V 16 pF
ICC Supply current RE at VCC,
D and DE at VCC,
No load
Receiver disabled and driver enabled 9 15 mA
RE at VCC,
D at VCC DE at 0 V,
No load
Receiver disabled and driver disabled (standby) 1 5 μA
RE at 0 V,
D and DE at VCC,
No load
Receiver enabled and driver enabled 9 15 mA
All typical values are at 25°C and with a 5-V supply.