ZHCSFS0A December 2016 – June 2018 SN65DSI83-Q1
PRODUCTION DATA.
This pin must have a 100-nF capacitor to ground connected as close as possible to the SN65DSI83-Q1 device. It is recommended to have one bulk capacitor (1 µF to 10 µF) on it. It is also recommended to have the pins connected to a solid power plane.