ZHCSQD2I February   1994  – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180

PRODUCTION DATA  

  1. 特性
  2. 说明
  3. 说明(续)
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Dissipation Rating Table
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information Table
    5. 6.5 Driver Section
      1. 6.5.1 Electrical Characteristics
      2. 6.5.2 Switching Characteristics
      3. 6.5.3 Switching Characteristics: SN55LBC180
    6. 6.6 Receiver Section
      1. 6.6.1 Electrical Characteristics
      2. 6.6.2 Switching Characteristics
      3. 6.6.3 Switching Characteristics: SN55LBC180
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Function Tables
    2. 8.2 Schematics of Inputs and Outputs
  9. Application and Implementation
    1. 9.1 Application Information
  10. 10Device and Documentation Support
    1. 10.1 接收文档更新通知
    2. 10.2 支持资源
    3. 10.3 商标
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 术语表
  11. 11Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • RSA|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over recommended operating conditions (unless otherwise noted)
PARAMETERTEST CONDITIONSMINTYP(1)MAXUNIT
VIKInput clamp voltageII = -18 mA–1.5V
| VOD |Differential output voltage magnitude(2)RL = 54 Ω,
See Figure 7-1
SN55LBC18012.55V
SN65LBC1801.12.55
SN75LBC1801.52.55
RL = 60 Ω,
See Figure 7-2
SN55LBC18012.55
SN65LBC1801.125
SN75LBC1801.525
Δ| VOD |Change in magnitude of differential output voltage(3)See Figure 7-1 and Figure 7-2±0.2V
VOCCommon-mode output voltageRL = 54 Ω,See Figure 7-112.53V
Δ| VOC |Change in magnitude of common-mode output
voltage(3)
±0.2V
IOOutput current with power offVCC = 0,VO = –7 V to 12 V±100μA
IOZHigh-impedance-state output currentVO = –7 V to 12 V±100μA
IIHHigh-level input currentVI = 2.4 V100μA
IILLow-level input currentVI = 0.4 V100μA
IOSShort-circuit output current–7 V ≤ VO ≤ 12 V±250mA
ICCSupply currentReceiver disabledOutputs enabled5mA
Outputs disabled3
All typical values are at VCC = 5 V and TA = 25°C.
The minimum VOD specification may not fully comply with ANSI RS-485 at operating temperatures below 0°C. System designers should take the possibly lower output signal into account in determining the maximum signal-transmission distance.
Δ|VOD| and Δ|VOC| are the changes in the steady-state magnitude of VOD and VOC, respectively, that occur when the input is changed from a high level to a low level.